??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 8
HELP_VARIABLE
Company
Misumi
Description
SCJKJL, PSCJKJL, SSCJKJL - Set Collars - Compact Type with Clamp Levers - (For Space Saving) - Side Mount Type - Standard Type
Bill of material
SCJKJL15-M
Part No.
Material of Set Collar
Surface Treatment of Set Collar
Material of Clamp Lever
Zinc Die Casting
Surface Treatment of Clamp Lever
Electrostatic Coating
Material of Lever Thread
12L13 Steel
Surface Treatment of Lever Thread
Black Chromate
D
mm
Lever Color Selection
Lever
B
12 mm
D1
mm
D1 Tolerance
M
5 mm
M1
d
5.5 mm
P2
mm
Y2
mm
R
5.5 mm
W
1.5 mm
X
mm
Y
mm
(Z)
mm
C
mm
Previews
3D
Dimensión
2D
Descarga de modelos CAD