??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
SCJ - Compact fittings
Bill of material
SCJ 04-06
Model
SCJ 04-06
Tube Size
4 mm
Tube Size
6 mm
P
8.4 mm
L
33.7 mm
A
21.8 mm
B
11.8 mm
X
10.4 mm
Y
8.2 mm
Weight
3.0 g
Previews
3D
Dimension
2D
Download CAD models