??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ipf Electronic
Description
Cord switch
Bill of material
VY062174
IDNR
VY062174
Short Description
Switch, 0.6m, M8 Female (socket) 3pin Straight, M8 Male (connector) 3pin Straight, 3x0.34mm², PUR (Polyurethane), Ø4.3mm, 60V, IP20
Long Description
ipf cable sockets are used primarily for establishing the electrical connection of sensors. Their features are characterized by rugged design, the highest protection classes (IP67 | IP68 | IP69K) and, if desired, with 360° shielding. With the features: bus-ready, suitable for use with drag chains and robots, resistance to oil and chemicals, resistance to welding sparks, their resistance to cleaning agents or high-pressure and steam-jet cleaning, the expanded temperature range of up to +230°C, the rapid interconnection technology and special data transmission properties, the cable sockets meet all requirements in automation technology.
Product ID of the Manufacturer
VY062174
Delivery Time
42
Wire assembly
42 x 0.1mm
Type of plug-in contact, A connection
Female (socket)
Type of plug-in contact, B connection
Male (connector)
Version
Switch
Type of A electrical connection
M8
Type of B electrical connection
M8
Cable infeed of A connection
straight
Cable infeed of B connection
straight
Degree of protection (IP)
IP20
Material of cable sheath
PUR (Polyurethane)
Number of cores
3
Wire cross section
0.34mm²
Cable length
0.6m
Line diameter
4.3mm
Maximum tightening torque of connection A
0.6Nm
Maximum tightening torque of connection B
0.6Nm
Number of pins of A connection
3
Number of pins of B connection
3
Operating voltage (AC 50Hz)
60
Operating voltage (DC)
60
Perm. ambient temperature of cable, fixed cable
-25 - 80
Last update
11/02/2023
Article view
Article view
Product data sheet
Product data sheet
Previews
3D
Dimension
2D
Download CAD models