??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Quick-action clamp on a pivot unit (quick adjustment) - -
Bill of material
314000
Order No.
314000
Interface fitted
SWA 39 mm
Swivel range
mm
Enter value for SCHWENK
Swivel range
mm
cm
inch
ft
width
60 mm
height
87 mm
Length
60 mm
Description
Information
Infotext
Previews
3D
2D
Download CAD models