??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
SCH-R - Compact fittings
Bill of material
SCH 04-06
Model
SCH 04-06
Tube Size
4 mm
Tube Size
6 mm
P1
8.4 mm
P2
10.6 mm
E
26.6 mm
B1
11.8 mm
B2
12.9 mm
X1
10.4 mm
Y1
8.2 mm
X2
12.4 mm
Y2
10.2 mm
Weight
3.0 mm
Previews
3D
Dimension
2D
Download CAD models