??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
SCFW
Bill of material
SFS SCFW-S-D12K-A12-5X42 self drilling fastener to fix non metallic cladding panels to timber batten fastener: austenitic stainless steel A2 / AISI 304
Description
SCFW-S-D12K-A12-5X42
Type
SCFW
Head shape
D12
Text Line 1 (Product)
self drilling fastener to fix non metallic cladding panels to timber batten
Text Line 2 (Product)
fastener: austenitic stainless steel A2 / AISI 304
Text Line 3 (Product)
-
Text Line 4 (Product)
washer: aluminium with vulcanised EPDM
Material
A2
Diameter
12 mm
Lenght
42 mm
Diameter
5
Washer diameter
12
Clamping range
8mm
Mass
6 g
Previews
3D
Dimension
2D
Download CAD models