??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SCDKM, PSCDKM, SSCDKM - Set Collars - With Clamp Lever - D Cut Type - Miniature Levers
Bill of material
SCDKM10-M
Part No.
Material of Set Collars
Surface Treatment of Set Collars
Lever Color
Material of Clamp Lever
Zinc Diecasting
Surface Treatment of Clamp Lever
Electrostatic Coating
Material of Lever Thread
12L14 Steel
Surface Treatment of Lever Thread
Black Chromate
Use Lever
D
mm
B
18 mm
D1
mm
M Coarse Thread
M6
M1
d
6.6 mm
P1
mm
F
1.5 mm
N
mm
Y1
mm
R
7.5 mm
W
1.5 mm
X
mm
Y
mm
Previews
3D
Dimension
2D
Download CAD models