??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SCD11_14 - Guide shaft Standard type One end internal thread type D tolerance f8 Normal level
Bill of material
SCD11-D6-L15-M3
Code
Accuracy Class
Ordinary level
D Tolerance
f8
Material (International)
Materia(Correspond)
Hardness
-
Surface Treatment
Hard chrome plating, coating hardness HV850~ plating thickness 10μm~15μm
D
mm
D Tolerance
-0.010/-0.028
L
mm
Enter value for L
mm
cm
inch
ft
M
mm
C
0.5 mm
Change L Dimension Tolerance
Add 1 Plane
EC
mm
K
mm
Add 1 Keyway
JD
mm
J
mm
Change Internal Thread To Fine Thread
MC
mm
Network Station
Website Connection
Previews
3D
Dimension
2D
Download CAD models