??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SCD08_SCE08 - Guide shaft·Ordinary level·One end internal thread type·Standard type/wrench slot type
Bill of material
NB.
Code
Type
Tolerance grade
h8
Material
LY11
Equivalent material
A2017
Surface Preparation
Hard anodizing, oxide layer hardness HV450~, film thickness 15um~
D
Dtol
0,-0.018
L
Ltol
-
M
S
W
V
C
0.5
Change of L dimension tolerance
Add a plane
EC
K
Add a key slot
JD
J
Change the internal thread to fine thread
MC
Web Link
Webxxx
Previews
3D
Dimension
2D
Download CAD models