??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SCAH, SC6F, SCA, SCG, SCG6F - 1049 Steel Plates
Bill of material
SCG6F-301-350-10
Part Number
Material
1049 Steel
A Type Selection
Finish Method
Size
A Selection (1mm Increment for SCA and SCG and SCG6F)
mm
Enter value for A
A Selection (1mm Increment for SCA and SCG and SCG6F)
mm
cm
inch
ft
B
mm
Width (B Dimension)
BC 1mm Increment
mm
T
mm
Thickness
TC 1mm Increment
mm
Thickness Tolerance
T Tolerance
+0.3/+0.1 mm
Circumference Chamfering
CCA Corner Cut
CCA 1mm Increment
mm
CCB Corner Cut
CCB 1mm Increment
mm
CCC Corner Cut
CCC 1mm Increment
mm
CCD Corner Cut
CCD 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models