??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SC3,5-G-N0-6M - Inductive Sensors
Bill of material
SC3,5-G-N0-6M
Product Picture
MANUID
SC3,5-G-N0-6M
Short Description
Inductive slot sensor SC3,5-G-N0-6M
EAN
4050143454068
Manufacturer Type Description
SC3,5-G-N0-6M
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
Housing coating
Uncoated
Voltage type
DC
Width of sensor
10 mm
Design of control element
Design of control output
NAMUR
Housing construction form
Special construction
Housing material
Polyester
Length of sensor
19.5 mm
Height of sensor
15 mm
Switch frequency
3000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.070
LENGTH
0.020
WIDTH
0.015
DEPTH
0.020
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models