??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
SC2F,SC2RG,L-SC2F,L-SC2RG - S50C Free Plates Rough Type
Bill of material
SC2FP-20-20-5
Part No.
Type
Type Selection
Material
S50C
Upper and Lower Surface Finishing Method Selection
Thickness Tolerance
A - B Tolerance
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
T Tolerance
+0.1~+0.3 mm
Previews
3D
2D
Download CAD models