??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SC2-N0-Y106564 - Inductive Sensors
Bill of material
SC2-N0-Y106564
Product Picture
MANUID
SC2-N0-Y106564
Short Description
Inductive slot sensor SC2-N0-Y106564
EAN
4050143454044
Manufacturer Type Description
SC2-N0-Y106564
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-25.00 °C
Housing coating
Uncoated
Voltage type
DC
Width of sensor
15 mm
Design of control element
Design of control output
NAMUR
Housing construction form
Special construction
Housing material
Polyester
Length of sensor
8 mm
Height of sensor
13 mm
Switch frequency
5000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.010
LENGTH
0.074
WIDTH
0.037
DEPTH
0.019
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir