??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Gressel
Description
SC2 - Single vice system
Bill of material
SCM.080.002.01
Order No.
Type
Catalog PDF
Download PDF
Jaw Type
Option
Option
Position
mm
Enter value for SPANNBEREICH
Position
mm
cm
inch
ft
Body type
A
mm
B
- mm
B1
- mm
B2
- mm
B3
- mm
B4
- mm
B5
- mm
C
50 mm
D
mm
E
mm
F
mm
G
mm
H
3 mm
I
mm
LMAX
mm
Weight
0.000 kg
Previews
3D
2D
Сваляне на CAD модели