??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
YTP
Description
SC_TUU - Linear Motion Ball Bearing Slide Units
Bill of material
SC16TUU
MODEL NO.
Internal bearing
SHAFT DIAMETER
MAIN DIMENSIONS H
mm
MAIN DIMENSIONS E
mm
MAIN DIMENSIONS W
mm
MAIN DIMENSIONS L
mm
MAIN DIMENSIONS F
mm
MAIN DIMENSIONS G
mm
MAIN DIMENSIONS T
mm
MOUNTING DIMENSIONS B
mm
MOUNTING DIMENSIONS C
mm
MOUNTING DIMENSIONS P
mm
MOUNTING DIMENSIONS K
mm
MOUNTING DIMENSIONS S1
mm
MOUNTING DIMENSIONS S2
mm
MOUNTING DIMENSIONS I
mm
WEIGHT
g
WW
W1
W2
W3
II
1.000
Production standards
GBT/16940-2012
Outer coving material
6063 Aluminium Alloy
Surface Treatment of Shell
Natural Anodic Oxidation (Conventional)
Surface Treatment of Shell
Black Anodic Oxidation Treatment (Customized)
Holder working temperature
-20~80 °C
Previews
3D
Dimension
2D
Download CAD models