??
Catalog navigation
CAD model selection
Selectable products: 33
HELP_VARIABLE
Company
Special Springs
Description
SC 250 - ISO 11901 Standard
Bill of material
SC250-025-E-N
-
Stroke
mm
Total length
mm
Minimum length
mm
Reserves stroke
2 mm
Diameter
38.0 mm
Rod Diameter
15.0 mm
Pressure
bar
Pressure min.
20 bar
Fixing
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
Initial force
daN
Isothermal end force
daN
Polytrophic end force
daN
Volume
cm3
Surface
1.77 mm
Maximum speed
1.8 m/s
Weight
kg
SPM
Cicli/minuto
Temperature min
0 °C
Temperature max
80 °C
Previews
3D
Dimension
2D
Download CAD models