??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
SBZ21
Bill of material
SBZ21-d10
CODE
LX1
A1
CZ1
Ly11
CZ2
A2017
CZ3
S45C
CZ4
SWP-A
BMCL
BSYJYH
BMCL1
DH
YD
45HRC~
FJ
FJ1
d
mm
D
51 mm
H
42.0 mm
P
25.0 mm
M
M4-8 mm
Previews
3D
Dimension
2D
Download CAD models