??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
SBZ01
Bill of material
SBZ01-D10
CODE
LX1
A
CZ1
45
CZ2
S45C
BMCL
FH
CZ3
OCr18Ni9
CZ4
SUS304
CZ5
6Cr13
CZ6
SUS420J2
YD
42~48HRC
FJ
FJ1
D
mm
B
10 mm
H
32 mm
M
M4 mm
d
5 mm
R
3.75 mm
W
2 mm
X
10.0 mm
Y
5 mm
ML
M4-8 mm
THX
BLJ01-D3-L8
Previews
3D
Dimension
2D
Download CAD models