??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
SBX01
Bill of material
SBX01-D8-B8
CODE
LX1
A
LX2
A1
CZ1
/
CZ2
/
CZ3
JSQ
YS
BS
SYWD
-45°C~95°C
CZ4
SUS304
BMCL
/
FJ
FJ1
D
mm
ZF
±0.2 mm
B
8 mm
H
25 mm
M
3 mm
d
3.4 mm
R
3.00 mm
W
1.50 mm
X
7.0 mm
Y
5 mm
C
0.5 mm
Previews
3D
Dimension
2D
Download CAD models