??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 10
HELP_VARIABLE
Company
WITTE
Description
SBSER1RNXS16 - STOP BAR SERRATED ONE ROW NewXS16
Bill of material
326792
Identnr
Article
WITTE-STOP BAR SERRATED ONE ROW NEWXS16
A
16.000 mm
B
mm
C
12.000 mm
D
20.000 mm
E
4.000 mm
WEIGHT
g
INFO
Witte Katalog mm
CHEMSYMBOLS
AlZnMgCu1,5
MATERIAL
EN AW-7075
SURFACE
Anteprime
3D
Dimensione
2D
Download modelli CAD