??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SCHNEEBERGER
Description
SBS DSF - SBS Ball screw - Double nut (DSF)
Bill of material
SBS-32x5x3.5-100-100-P3R-DSF-A-BW
D0 x PH x DW - DSF
32x5x3.5-DSF
Dynamic axial load capacity
28000 N
Static axial load capacity
53000 N
Max. operating speed
4100 min-1
Informations
Information
INFO
No. of loaded turns
5
Nominal diameter ball screw
mm
Pitch
mm
Ball diameter
mm
Core Diameter
28.8 mm
Centering diameter nut body
50 mm
Pitch diameter fixing screws
65 mm
Bore diameter fixing screws
9.0 mm
Flange outer diameter
80 mm
Centering length
10 mm
Total length of the nut
90 mm
Collar length
8.0 mm
Flange thickness
12 mm
Distance of the flat surfaces (flange shape B only)
62 mm
Hole pattern
1
Flange shape
Wiper overhang
0 mm
Wiper selection
Outer diameter finger- and double wiper
-
Mounting direction of nut
Total length of ball screw
100.0 mm
Length of ball thread
mm
Enter value for LG
Length of ball thread
mm
cm
inch
ft
Length of left journal
mm
Enter value for LZL
Length of left journal
mm
cm
inch
ft
Length of right journal
mm
Enter value for LZR
Length of right journal
mm
cm
inch
ft
Max. diameter of left journal
mm
Enter value for DZL
Max. diameter of left journal
mm
cm
inch
ft
Max. diameter of right journal
mm
Enter value for DZR
Max. diameter of right journal
mm
cm
inch
ft
Informations
Information
INFO
Torque Test
Pitch Test
Stiffness Test
Weight
1 kg
Previews
3D
Dimension
2D
Download CAD models