??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SBPP201_207-TR - TR housed bearings, vertical radial insert ball bearings, stamped type
Bill of material
SBPP201-TR
code
SBPP...-TR
Material of bearing seat
High quality carbon structural steel
Types of
Vertical outer spherical ball bearing
Bearing material
GCr15
model
d
12 mm
H
22.2 mm
J
68 mm
L
86 mm
A
25 mm
N
9.5 mm
H1
3 mm
H2
43.5 mm
S
6.0 mm
B
22 mm
Bolt
M8 mm
Tightening torque
6~10 N·m
Dynamic (Cr) rated load
9550 N
Static (Cor) rated load
4780 N
weight
0.17 Kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models