??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
SBPF201_207-FSB - FSB housed bearings, spherical insert bearings, drawn type
Bill of material
SBPF201-FSB
code
SBPF...-FSB
Types of
Circular seat outer spherical bearing
Material of bearing seat
High quality carbon structural steel
Bearing material
GCr15
model
d
12 mm
a
81 mm
e
63.5 mm
M
7.0 mm
t
2.0 mm
S
7.1 mm
n
6.0 mm
Bi
22 mm
Bolt
M6 mm
Tightening torque
4 N·m
Dynamic (Cr) rated load
9550 N
Static (Cor) rated load
4780 N
weight
0.27 Kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models