??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HellermannTyton
Description
SBPEMC
Bill of material
HellermannTyton 161-46100
Identification
Manufacturer type description
Short Description
Spiral binding, blue, 30 Meter
Material
Polyethylen (PE);Edelstahl, rostfrei (SS)
Color
Blue (BU)
Diameter D
mm
Bundle ∅ max.
mm
Bundle ∅ min.
mm
Length L
30 m
Minimum order quantity
30 m
Operating temperature
-60 °C to +80 °C, +120 °C
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models