??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AIRBEST
Description
SBOF - 2.5 bellows oval suction cup
Bill of material
SBOF35x28V
Model
SBOF
Specifications
mm
Material&specification
Connection thread
A
mm
B
28 mm
H
mm
Y
mm
h
5 mm
G
-
G1
0.000 mm
LG
0 mm
S
17 mm
Reference
PDF file
Previews
3D
Dimension
2D
Download CAD models