??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Comepi
Description
SBM_K4000
Bill of material
SBM2K4000X12
Part Number
Casing Material
Painted aluminium
Width
40 mm
Electrical connections
IP Degree of Protection
IP66
Actuating Head
90° turnable head with separated actuator
Head Material
Thermoplastic head
Microswitch
Approvals
IMQ - cULus - CCC - EAC
Reference Directives
2014/35/UE - 2006/42/CE
Reference Standards
IEC 60947-5-1 / EN 60947-5-1 / EN ISO 14119
Interlock type according to EN ISO 14119
Type 2
Encoding level according to EN ISO 14119
Low
Operating Temperatures
-25°C … +70°C °C
Stock Temperatures
-30°C … +80°C °C
Protection against electric shocks (according to IEC 60536)
Class I Class
Rated Insulating Voltage Ui
V
Pollution Degree
3
Contact rating secondo UL50
A600 - Q600
Rated Impulsive Voltage Uimp
6 kV
Conventional thermal current in air free Ith (θ min 40 ° C)
10 A
Short circuit protection (EU min 500Vac - fuses type gG (gl))
10 A
Operating currents Ie - AC-15 (50-60 Hz) according to IEC 60947-5-1
DC-13 operating currents according to IEC 60947-5-1
Switching Frequency
3600 cycles/hour
Resistance Between Contacts
25
Connecting Terminals
Connecting Cables Dimensions
mm²
Protective Conductor Terminal
M3.5 screw with cable clamp (+,-) pozidriv 2
Marking Terminals
According to IEC 60947-5-1
Mechanical Durability
1 Millions of Operations
B10d
2 Millions of Operations
Previews
3D
Dimension
2D
Download CAD models