??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
SBJ02
Bill of material
SBJ01-D6-B8
CODE
LX1
A
LX2
A1
CZ1
45
CZ2
S45C
BMCL
FH
FJ
FJ1
D
mm
B
mm
H
22 mm
M
M3 mm
d
3.4 mm
R
3.00 mm
W
1.0 mm
X
6.00 mm
Y
4.5 mm
Z
6.00 mm
S
3.5 mm
P
12 mm
M1
M3 mm
C
0.6 mm
Previews
3D
Dimension
2D
Download CAD models