??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
SBC41
Bill of material
SBC41-D3
CODE
LX1
A
LX2
A1
CZ1
45
CZ2
S45C
BMCL
FH
FJ
FJ1
D
mm
B
6.000 mm
H
20 mm
d
0 mm
S
3.4 mm
M1
mm
PCD
11 mm
C
0.6 mm
M
M3x3 mm
Previews
3D
Dimension
2D
Download CAD models