??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
SBB01
Bill of material
SBB01-D10-B8
CODE
LX1
A
LX2
A1
CZ1
45
CZ2
S45C
BMCL
FH
FJ
FJ1
D
mm
B
8 mm
D1
32 mm
M
M3 mm
d
3.4 mm
R
3.00 mm
W
1.5 mm
X
10.0 mm
Y
5.5 mm
Z
8-9 mm
M1
M3 mm
H
12 mm
h
5.0 mm
P
8 mm
C
0.6 mm
Previews
3D
Dimension
2D
Download CAD models