??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
SBA51
Bill of material
SBA51-D10-B10
CODE
D
mm
B
mm
H
32 mm
M
M4 mm
d
4.5 mm
R
3.75 mm
W
1.5 mm
X
10.0 mm
Y
5.5 mm
Z
6.5 mm
b
3.5 mm
C
0.5 mm
Previews
3D
Dimension
2D
Download CAD models