??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
KVT Fastening
Description
SB32 - Cable holder
Bill of material
KVT SB32-CableTyrap-12
Orderspecification
SB32-CableTyrap-12
Holder size
16mm x 12mm
Inner distance
12 mm
Length
16 mm
Material
Stainless steel
Square head
32 x 32 mm
Previews
3D
Boyut
2D
CAD modeli indir