??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SB3,5-E2 - Inductive Sensors
Bill of material
SB3,5-E2
Product Picture
MANUID
SB3,5-E2
Short Description
Inductive slot sensor SB3,5-E2
EAN
4050143010080
Manufacturer Type Description
SB3,5-E2
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-25.00 °C
Housing coating
Uncoated
Voltage type
DC
Width of sensor
10 mm
Design of control element
Design of control output
PNP
Housing construction form
Special construction
Housing material
Polyester
Length of sensor
19.5 mm
Height of sensor
15 mm
Switch frequency
3000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.010
LENGTH
0.077
WIDTH
0.039
DEPTH
0.019
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models