??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
SB3,5-A2 - Inductive Sensors
Bill of material
SB3,5-A2
Product Picture
MANUID
SB3,5-A2
Short Description
Inductive slot sensor SB3,5-A2
EAN
4050143013449
Manufacturer Type Description
SB3,5-A2
Maximum operating ambient temperature
85.00 °C
Minimum operating ambient temperature
-25.00 °C
Housing coating
Uncoated
Voltage type
DC
Width of sensor
10 mm
Design of control element
antivalent
Design of control output
PNP
Housing construction form
Special construction
Housing material
Polyester
Length of sensor
19 mm
Height of sensor
15 mm
Switch frequency
3000.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.020
LENGTH
0.140
WIDTH
0.045
DEPTH
0.001
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models