??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
SAUL, SAULF, SAWL, SAWLF - Miniature Linear Guides - Interchangeable, High Lubrication
Bill of material
SAUL16-150_1
Part No.
Length Type
Material
440C Stainless Steel
Hardness
56 ~ 60HRC
Operating Temperature
-20 ~ 80 °C
H
mm
L Selection (1mm Increment for Configurable)
mm
Rail Ends Cut
L
mm
H1
mm
C
mm
d x G x h
N
mm
No. of Mounting Holes
mm
P
mm
Basic Load Rating C(Dynamic)
kN
Basic Load Rating Co(Static)
kN
M1-M3 Allowable Static Moment
Nm
M3 Allowable Static Moment
Nm
Rail Mass
kg/m
Previews
3D
Dimension
2D
Download CAD models