??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Suction Cup Connection Nipples for SGGN - SA-NIP N036 G1/4-AG DN500
Bill of material
SCHMALZ 10.01.01.00836 SA-NIP N036 G1/4-AG DN500
Name
10_01_01_00836
NNCUSTOM
SA-NIP N036 G1/4-AG DN500
NTCUSTOM
Saugeranschlussnippel
NBCUSTOM
SA-NIP N036 G1/4-AG DN500
LINACUSTOM
SA-NIP N036 G1/4-AG DN500
Order number
10.01.01.00836
dn
5 mm
D
16.5 mm
D2
10.5 mm
G1
G1/4"-AG
L
5 mm
L1
29.5 mm
L2
9.5 mm
L3
3 mm
LG1
12 mm
SW1
22 mm
SW2
5 mm
Nippel
N 036
Material
Stahl
Weight
33.3 g
Previews
3D
Dimension
2D
Download CAD models