??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S8M NT36 SC - High Torque Clamping Timing Pulleys - S8M Type
Bill of material
SATP-S8M-NT36-BW150-SC-18-HA
Part No.
SATP-S8M-NT36-BW150-SC-18-HA
Surface Treatment
No. of Teeth
36
Type and Width Code
Shaft Hole Diameter
mm
Pitch Diameter
91.67 mm
Outer Diameter
90.30 mm
Keyway
Previews
3D
Dimension
2D
Download CAD models