??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S8M NT28 SC - High Torque Clamping Timing Pulleys - S8M Type
Bill of material
SATP-S8M-NT28-BW150-SC-15-HA
Part No.
SATP-S8M-NT28-BW150-SC-15-HA
Surface Treatment
No. of Teeth
28
Type and Width Code
Shaft Hole Diameter
mm
Pitch Diameter
71.30 mm
Outer Diameter
69.93 mm
Keyway
Previews
3D
Wymiar
2D
Pobierz modele CAD