??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S8M NT24 SC - High Torque Clamping Timing Pulleys - S8M Type
Bill of material
SATP-S8M-NT24-BW150-SC-12-HA
Part No.
SATP-S8M-NT24-BW150-SC-12-HA
Surface Treatment
No. of Teeth
24
Type and Width Code
Shaft Hole Diameter
mm
Pitch Diameter
61.12 mm
Outer Diameter
59.74 mm
Keyway
Previews
3D
Dimension
2D
Download CAD models