??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S8M NT21 SPAS - Keyless High Torque Timing Pulleys - S8M Type
Bill of material
SATP-S8M-NT21-BW250-SPAS-I-12-HA
Part No.
SATP-S8M-NT21-BW250-SPAS-I-12-HA
Surface Treatment
No. of Teeth
21
Type Nominal Width
Pulley Shape
Shaft Hole Dia. d (1mm Increment)
mm
P.D.
53.48 mm
O.D.
52.10 mm
Previews
3D
2D
Download CAD models