??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP-S5M NT60 SC - High Torque ClampingTiming Pulleys - S5M
Bill of material
SATP-S5M-NT60-BW100-SC-12-HA
Part No.
SATP-S5M-NT60-BW100-SC-12-HA
Surface Treatment
No. of Teeth
60
Type Width Code
Shaft Hole Diameter d
mm
P.D.
95.49 mm
O.D.
94.53 mm
keyway
Previews
3D
Dimension
2D
Download CAD models