??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP-S5M NT40 SC - High Torque ClampingTiming Pulleys - S5M
Bill of material
SATP-S5M-NT40-BW100-SC-10-HA
Part No.
SATP-S5M-NT40-BW100-SC-10-HA
Surface Treatment
No. of Teeth
40
Type Width Code
Shaft Hole Diameter d
mm
P.D.
63.66 mm
O.D.
62.70 mm
keyway
Previews
3D
Dimension
2D
Download CAD models