??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S5M NT34 SPAA - Keyless High Torque Timing Pulleys - S5M Type
Bill of material
SATP-S5M-NT34-BW150-SPAA-I-10-HA
Part No.
SATP-S5M-NT34-BW150-SPAA-I-10-HA
Surface Treatment of Pulley
No. of Teeth
34
Type Nominal Width
Pulley Shape
Shaft Hole Diameter d
mm
P.D.
54.11 mm
O.D.
53.15 mm
미리보기
3D
2D
CAD모델 다운로드