??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S5M NT24 SPAA - Keyless High Torque Timing Pulleys - S5M Type
Bill of material
SATP-S5M-NT24-BW100-SPAA-O-8-HA
Part No.
SATP-S5M-NT24-BW100-SPAA-O-8-HA
Surface Treatment of Pulley
No. of Teeth
24
Type Nominal Width
Pulley Shape
Shaft Hole Diameter d
mm
P.D.
38.20 mm
O.D.
37.24 mm
Previews
3D
2D
Download CAD models