??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S5M N32 SPB - Keyless High Torque Timing Pulleys - S5M Type
Bill of material
SATP-S5M-NT32-BW150-SPB-I-10-HA
Part No.
SATP-S5M-NT32-BW150-SPB-I-10-HA
Surface Treatment of Pulley
No. of Teeth
32
Type Nominal Width
Pulley Shape
Shaft Hole Diameter d
mm
P.D.
50.93 mm
O.D.
49.97 mm
Previews
3D
2D
Download CAD models