??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S3M NT72 SPB - Keyless High Torque Timing Pulleys S3M Type
Bill of material
SATP-S3M-NT72-BW100-SPB-O-8-HA
Part No.
SATP-S3M-NT72-BW100-SPB-O-8-HA
Surface Treatment
No. of Teeth
72
Type Nominal Width
Pulley Shape
Shaft Hole Diameter d
mm
P.D.
68.75 mm
O.D.
67.99 mm
Previews
3D
2D
CAD modeli indir