??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S3M NT60 SPAA - Keyless High Torque Timing Pulleys S3M Type
Bill of material
SATP-S3M-NT60-BW100-SPAA-O-8-HA
Part No.
SATP-S3M-NT60-BW100-SPAA-O-8-HA
Surface Treatment of Pulley
No. of Teeth
60
Type Nominal Width
Pulley Shape
Shaft Hole Diameter d
mm
P.D.
57.30 mm
O.D.
56.53 mm
Previews
3D
2D
Stáhnout CAD model