??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S3M NT50 SPB - Keyless High Torque Timing Pulleys S3M Type
Bill of material
SATP-S3M-NT50-BW100-SPB-O-8-HA
Part No.
SATP-S3M-NT50-BW100-SPB-O-8-HA
Surface Treatment
No. of Teeth
50
Type Nominal Width
Pulley Shape
Shaft Hole Diameter d
mm
P.D.
47.75 mm
O.D.
46.98 mm
Previews
3D
2D
Download CAD models