??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S3M NT36 SPAS - Keyless High Torque Timing Pulleys S3M Type
Bill of material
SATP-S3M-NT36-BW150-SPAS-I-6-HA
Part No.
SATP-S3M-NT36-BW150-SPAS-I-6-HA
Surface Treatment of Pulley
No. of Teeth
36
Type Nominal Width
Pulley Shape
Shaft Hole Diameter d
mm
P.D.
34.38 mm
O.D.
33.62 mm
Previews
3D
2D
Download CAD models