??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP S3M NT34 SPAS - Keyless High Torque Timing Pulleys S3M Type
Bill of material
SATP-S3M-NT34-BW150-SPAS-I-6-HA
Part No.
SATP-S3M-NT34-BW150-SPAS-I-6-HA
Surface Treatment of Pulley
No. of Teeth
34
Type Nominal Width
Pulley Shape
Shaft Hole Diameter d
mm
P.D.
32.47 mm
O.D.
31.71 mm
Anteprime
3D
2D
Download modelli CAD