??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sungil Machinery
Description
SATP 8YU NT34 SC - High Torque Clamping Timing Pulleys - 8YU Type
Bill of material
SATP-8YU-NT34-BW150-SC-18-HA
Part No.
SATP-8YU-NT34-BW150-SC-18-HA
Surface Treatment
No. of Teeth
34
Type and Width Code
Shaft Hole Diameter
mm
Pitch Diameter
86.58 mm
Outer Diameter
85.21 mm
Keyway
Previews
3D
Dimension
2D
Download CAD models